IESNA:LM-63-2002
[TEST]P1389550
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-730-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 70CRI 3000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (56) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22139.8
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
143.7 185.6 389.3 1048.0 2030.1 2784.7 3275.8 3778.8 4413.6 5150.2 5916.7 6946.8 8030.7 9042.8 10036.9 10935.2 11552.0 11767.6 
11713.7 11276.5 10725.6 9941.1 9198.5 9366.2 10138.7 11043.0 11546.0 11605.9 11492.1 11348.4 10384.2 8935.0 5850.9 568.9 
155.7 77.9 53.9 0.0 
143.7 185.6 413.2 1036.0 1970.2 2790.7 3299.7 3754.9 4383.7 5096.3 5928.7 6886.9 7964.8 9072.7 10060.8 10947.2 11528.1 11743.6 
11677.8 11294.5 10707.6 9935.1 9258.4 9360.2 10144.7 10989.1 11540.0 11629.9 11504.1 11336.4 10462.1 8976.9 6108.4 
670.7 155.7 77.9 59.9 0.0 
143.7 185.6 377.3 1006.1 1868.4 2730.8 3215.9 3701.0 4311.8 5060.4 5874.8 6845.0 7821.1 8821.2 9659.6 10432.1 11060.9 11402.3 
11462.2 11210.7 10779.5 10330.3 9929.1 9785.4 10234.5 11066.9 11695.7 11965.2 11941.3 11839.5 11198.7 9869.2 7677.4 
1563.0 167.7 95.8 71.9 0.0 
143.7 179.7 335.4 880.3 1718.7 2491.3 3168.0 3671.0 4210.0 4988.5 5791.0 6713.2 7707.3 8623.6 9414.1 10024.9 10563.9 11072.9 
11456.2 11552.0 11420.3 11228.6 11114.8 11126.8 11336.4 11923.3 12582.0 13061.1 13180.9 13168.9 12689.8 11629.9 9444.0 
3503.3 185.6 119.8 95.8 0.0 
143.7 173.7 293.4 664.7 1395.3 2197.8 2922.4 3533.3 4078.2 4737.0 5569.4 6461.7 7389.9 8318.2 9216.5 9881.2 10396.2 10797.4 
11168.7 11420.3 11653.8 11707.7 11755.6 11851.4 12061.0 12450.3 13001.2 13468.4 13618.1 13672.0 13276.7 11767.6 9485.9 
6144.3 275.5 155.7 119.8 0.0 
143.7 173.7 263.5 562.9 1197.7 1970.2 2748.8 3407.5 3946.5 4587.3 5323.9 6258.1 7216.3 8162.5 9066.7 9797.3 10276.4 10629.8 
10899.2 11132.8 11342.4 11534.0 11707.7 11911.3 12198.8 12564.1 13091.1 13564.2 13719.9 13707.9 13007.2 11444.2 9761.4 
6874.9 820.4 173.7 137.7 0.0 
143.7 167.7 251.5 473.1 1006.1 1706.8 2473.3 3197.9 3796.8 4413.6 5102.3 6006.6 6886.9 7773.2 8701.4 9444.0 10036.9 10342.3 
10539.9 10761.5 10995.1 11222.6 11492.1 11797.5 12079.0 12486.2 12995.3 13474.3 13594.1 13426.4 12462.3 11102.9 9773.4 
7006.7 1622.9 203.6 155.7 0.0 
143.7 167.7 209.6 335.4 598.9 1137.8 1778.6 2431.4 3197.9 3880.6 4527.4 5168.2 5922.7 6749.2 7593.5 8461.9 9216.5 9725.5 10084.8 
10366.3 10641.7 10881.3 11138.8 11372.3 11599.9 11839.5 12252.7 12630.0 12576.1 12360.5 11504.1 10563.9 9006.9 6910.8 
4114.2 287.5 209.6 0.0 
143.7 161.7 179.7 227.6 335.4 533.0 910.3 1407.3 1970.2 2617.0 3293.7 4000.4 4701.0 5371.8 6060.5 6773.1 7557.6 8240.3 8929.0 
9497.9 9983.0 10396.2 10791.5 11132.8 11426.2 11683.8 11785.6 11695.7 11474.2 11222.6 10468.1 9515.9 7803.1 5838.9 3766.8 
1113.9 257.5 0.0 
143.7 155.7 161.7 179.7 203.6 251.5 329.4 449.1 628.8 922.2 1305.5 1748.7 2245.7 2736.8 3341.6 3934.5 4611.2 5353.8 6138.3 6988.7 7851.1 
8635.6 9312.3 9857.2 10360.3 10737.6 10959.1 10959.1 10683.7 10390.2 8869.1 6084.4 3114.1 1479.2 760.6 263.5 251.5 0.0 
143.7 149.7 149.7 149.7 155.7 155.7 161.7 173.7 191.6 215.6 245.5 287.5 329.4 383.3 455.1 551.0 664.7 808.5 1006.1 1275.6 1646.9 2149.9 2892.5 
3796.8 4994.5 6222.2 7102.5 7246.2 6629.4 5898.8 4239.9 2922.4 1928.3 1042.0 359.3 65.9 18.0 0.0 
143.7 143.7 143.7 143.7 137.7 137.7 137.7 131.7 137.7 137.7 143.7 149.7 155.7 161.7 161.7 167.7 173.7 185.6 197.6 221.6 263.5 311.4 413.2 592.9 922.2 
1509.1 2329.6 2886.5 2575.1 2161.9 1119.9 545.0 239.5 83.8 41.9 24.0 12.0 0.0 
143.7 143.7 137.7 131.7 125.8 119.8 113.8 113.8 107.8 107.8 107.8 107.8 101.8 101.8 95.8 89.8 83.8 71.9 71.9 65.9 65.9 65.9 65.9 59.9 53.9 59.9 
65.9 71.9 71.9 59.9 35.9 29.9 18.0 18.0 12.0 12.0 12.0 0.0 
143.7 137.7 125.8 113.8 107.8 95.8 89.8 83.8 77.9 71.9 65.9 59.9 47.9 41.9 35.9 24.0 18.0 18.0 12.0 12.0 12.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 0.0 6.0 6.0 
6.0 6.0 12.0 12.0 0.0 
143.7 125.8 113.8 101.8 95.8 83.8 77.9 65.9 53.9 47.9 35.9 29.9 24.0 18.0 12.0 6.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 
6.0 12.0 0.0 
143.7 125.8 107.8 95.8 83.8 71.9 59.9 47.9 29.9 24.0 18.0 12.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 6.0 
12.0 0.0 
143.7 119.8 101.8 83.8 71.9 59.9 41.9 29.9 18.0 12.0 12.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 6.0 
6.0 0.0 
143.7 113.8 95.8 83.8 65.9 47.9 35.9 24.0 12.0 12.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 6.0 6.0 
0.0 
143.7 113.8 95.8 77.9 65.9 41.9 29.9 18.0 12.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 6.0 
0.0 
143.7 119.8 95.8 77.9 65.9 41.9 29.9 18.0 12.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
143.7 119.8 95.8 77.9 65.9 41.9 29.9 24.0 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
143.7 119.8 95.8 77.9 65.9 47.9 35.9 24.0 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
